9120-G12-M | M | G12 Adjustable Module, Supports 12 Pass-thru Signals, M12 12-pin Male Connector - Master Side |
9120-G8-T | T | G8 Adjustable Module, Supports 8 Pass-thru Signals, M12 12-pin Female Connector, 0-F (0-15) Tool ID - Tool Side |
Description: |
G-Style Adjustable module with M12, 12-pole connector supporting 16 (0-F) Tool ID. |
Weight: |
G12-M: 0.3 lbs (0.14 kg) G8-T: 0.3 lbs (0.14 kg) |
Materials: |
- Precious metal-plated contact pins.
- Anodized aluminum housing.
|
Elec. Rating: |
<50V, 2A Tool Switch ID - 30mA/30VDC |
Operational Temperature Range: |
0 ーF - 120 ーF (-17.8 ーC - 48.9 ーC) |
*All pass-thru signals may not be supported.
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
9630-20-G12M G8T.pdf |
G12-M, G8-T Module Customer Drawing
|
|
None currently available. See your Account Representative for more information.
|
9120-G8-T |
G8 Adjustable Tool Module, Supports 8 Pass-thru Signals, M12 12-pin Female Connector, 0-F (0-15) Tool ID
|
9120-G12-M |
G12 Adjustable Master Module, Supports 12 Pass-thru Signals, M12 12-pin Male Connector
|
|
|